4.11.2.4 Security Network ARP Inspection
Use this command to display entries in the Dynamic ARP Inspection table.
Command Syntax:
show ip arp inspection [ interface <port_type> [ <in_port_type_list> ] | vlan <in_vlan_list> ]Argument | Description | |
Parameter |
| Port type in GigabitEthernet |
| List of Port ID, for example, 1/1, 1/1-4 | |
| Select a VLAN ID | |
Default | N.A | |
Mode | User EXEC mode | |
Usage | Display ARP Inspection table | |
Example | Example 1: Display ARP inspection table. | |