4.11.2.6 Security Network IPv6 Source Guard
Use this command to display entries in the Dynamic IPv6 Source Guard table.
Command Syntax:
show ipv6 source binding [ dhcpv6-snooping | static ] [ interface <port_type> [ <port_list> ] ]Argument | Description | |
Parameter |
| Port type in GigabitEthernet |
| List of Port ID, for example, 1/1, 1/1-4 | |
Default | N.A | |
Mode | User EXEC mode | |
Usage | Display Dynamic IPv6 Source Guard table | |
Example | Example 1: Display Dynamic IPv6 Source Guard table. | |