4.11.2.3 Security Network ACL-Status
Use this command to display the ACL status by different ACL users.
Command Syntax:
show access-list ace-status [ static ] [ loop-protect ] [ dhcp ] [ dhcp6-snooping ] [ upnp ] [ arp-inspection ] [ cfm ] [ aps ] [ erps ] [ ip-source-guard ] [ ipv6-source-guard ] [ ip ] [ conflicts ] Argument | Description | |
Parameter | N.A | N.A |
Default | N.A | |
Mode | User EXEC mode | |
Usage | Display ACL status by different ACL users. | |
Example | Example 1: Display ACL combined status. | |