4.12.2.1 Aggregation LACP System Status
Use this command to display the status overview for the system-level LACP information.
Command Syntax:
show lacp system-id [ details ]Argument | Description | |
Parameter | N.A | N.A |
Default | N.A | |
Mode | User EXEC mode | |
Usage | Display system-level LACP information | |
Example | Example 1: Display system-level LACP detailed information. | |