4.12.2.3 Aggregation LACP Neighbor Status
Use this command to display an overview for the LACP neighbor status for all ports.
Command Syntax:
show lacp neighbor [ details ]Argument | Description | |
Parameter | N.A | N.A |
Default | N.A | |
Mode | User EXEC mode | |
Usage | Display LACP neighbor information | |
Example | Example 1: Display LACP neighbor detailed information. | |