4.12.2.2 Aggregation LACP Internal Status
Use this command to display an overview for the LACP internal status for all ports.
Command Syntax:
show lacp internal [ details ]Argument | Description | |
Parameter | N.A | N.A |
Default | N.A | |
Mode | User EXEC mode | |
Usage | Display internal LACP information | |
Example | Example 1: Display internal LACP detailed information. | |