Features
High Performance, Low-Power AVR® 8-bit Microcontroller Family
- Advanced RISC Architecture
- 131 Powerful Instructions
- Most Single Clock Cycle Execution
- 32 x 8 General Purpose Working Registers
- Fully Static Operation
- Up to 20 MIPS Throughput at 20 MHz
- On-Chip 2-Cycle Multiplier
- High Endurance Nonvolatile Memory
Segments
- 32 KB of In-System Self-Programmable Flash program memory
- 1 KB EEPROM
- 2 KB Internal SRAM
- Write/Erase Cycles: 10,000 Flash/100,000 EEPROM
- Optional Boot Code
Section with Independent Lock Bits
- In-System Programming by On-chip Boot Program
- True Read-While-Write Operation
- Programming Lock for Software Security
- Peripheral Features
- Peripheral Touch
Controller (PTC)
- Capacitive Touch Buttons, Sliders, and Wheels
- 24 Self-Cap Channels and 144 Mutual Cap Channels
- Two 8-bit Timer/Counters with Separate Prescaler and Compare Mode
- Three 16-bit Timer/Counters with Separate Prescaler, Compare Mode, and Capture Mode
- Real-Time Counter with Separate Oscillator
- Ten PWM Channels
- 8-channel 10-bit ADC
- Two Programmable Serial USARTs
- Two Master/Slave SPI Serial Interfaces
- Two Byte-Oriented Two-Wire Serial Interfaces (Philips I2C Compatible)
- Programmable Watchdog Timer with Separate On-chip Oscillator
- On-Chip Analog Comparator
- Interrupt and Wake-Up on Pin Change
- Peripheral Touch
Controller (PTC)
- Special Microcontroller
Features
- Power-On Reset and Programmable Brown-Out Detection
- Internal 8 MHz Calibrated Oscillator
- External and Internal Interrupt Sources
- Six Sleep Modes: Idle, ADC Noise Reduction, Power-save, Power-down, Standby, and Extended Standby
- Clock Failure Detection Mechanism and Switch to Internal 8 MHz RC Oscillator in case of Failure
- Individual Serial Number to Represent a Unique ID
- I/O and Packages
- 27 Programmable I/O Lines
- 32-pin TQFP and 32-pin QFN /MLF
- Operating Voltage:
- 1.8 - 5.5V
- Temperature Range:
- -40°C to 105°C
- Speed Grade:
- 0 - 4 MHz @ 1.8 - 5.5V
- 0 - 10 MHz @ 2.7 - 5.5V
- 0 - 20 MHz @ 4.5 - 5.5V
- Power Consumption at 1 MHz, 1.8V, 25°C
- Active Mode: 0.24 mA
- Power-Down Mode: 0.2 μA
- Power-Save Mode: 1.3 μA (Including 32 kHz RTC)