3 Ordering Information
| Speed [MHz] | Power Supply [V] | Ordering Code(2) | Package(1) | Operational Range |
|---|---|---|---|---|
| 20 | 1.8 - 5.5 | ATmega328PB-AU ATmega328PB-AUR(3) ATmega328PB-MU ATmega328PB-MUR(3) | 32A 32A 32MS1 32MS1 | Industrial (-40°C to 85°C) |
| ATmega328PB-AN ATmega328PB-ANR(3) ATmega328PB-MN ATmega328PB-MNR(3) | 32A 32A 32MS1 32MS1 | Industrial (-40°C to 105°C) |
Note:
- This device can also be supplied in wafer form. Contact your local Microchip sales office for detailed ordering information and minimum quantities.
- Pb-free packaging complies to the European Directive for Restriction of Hazardous Substances (RoHS directive). Also Halide free and fully Green.
- Tape & Reel.
| Package Type | |
|---|---|
| 32A | 32-lead, Thin (1.0 mm) Plastic Quad Flat Package (TQFP) |
| 32MS1 | 32-pad, 5.0x5.0x0.9 mm body, Lead Pitch 0.50 mm, Very-thin Fine pitch, Quad Flat No Lead Package (VQFN) |