3.4 Temperature Sensor
The ATSAMR30M Sensor Board has an on-board digital temperature sensor (AT30TSE758A). This sensor is interfaced with the ATSAMR30M through I2C bus and is available on I2C slave address 0x48 (7-bit MSb address). The AT30TSE758A also has a serial EEPROM, which is accessible through the same I2C bus with the slave address as 0x50 (7-bit MSb address).
|
Pin on ATSAMR30M |
Pin Function |
Shared Functionality |
|---|---|---|
|
PA08 |
I2C Serial Data (I2C SDA) |
ATECC608A and J2 pin 6 |
|
PA09 |
I2C Serial Clock (I2C SCL) |
ATECC608A and J2 pin 5 |
|
PA07 |
Alert | J2 pin 2 |