3.1 Battery Holder
A 3V coin cell battery can be used to power-up the board using the battery holder (BT1) in the Standalone mode (for example, battery powered wireless sensor node). The positive terminal of the holder is marked with a ‘+’ symbol on top of it.