3.2 LED
The red color user LED (D1) is available on the board. The ATSAMR30M18A module can control this LED by driving the connected I/O line to GND to activate the LED. There is no power indication LED available on the board.
|
Pin on ATSAMR30M |
Pin Function |
|---|---|
|
PA27 |
Red LED (D1) control |