3 Revision History

RevisionDateDescription
B03/2024Following is the summary of changes made in this revision:
  • Updated Microsemi links with Microchip links
  • Updated the units of Total RAM (from KB to Kbit) in Table 1-1
A06/2022Following is the summary of changes made in this revision:
  • Document is updated as per Microchip publishing format
  • Replaced 51700121 with DS50003316A
  • As per Microchip terminology updates, replaced Slave with Client and Master with Host throughout the document
  • Updated User I/Os values (M2GL060 (T/TS): MSIO (3.3V and Total User I/O) in Table 1-1
  • Added VFG784 package option details to Table 1-2
  • Added VFG784 device details to Table 1-3.
  • Added VFG784 package details to Table 1-4
  • Added VFG784 package details to Table 1-5
  • Added VFG784 values to Table 1-7
  • Added VFG784 values to Table 1-8
  • Updated Figure 2-1
15.0—

Information about M2GL150 FCV484M was added. See IGLOO2 Military Temperature Grade Devices.

14.0—

Name change from native SerDes interface to native EPCS SerDes interface in the High-Speed Serial Interfaces in revision 14.0.

13.0—

The following is a summary of changes made in revision 13.0:

Updated Table 1 and Table 2 for grade 1 and 2 entries (SAR 80231).

Updated the IGLOO2 Ordering Information image for grade 1 and 2 entries (SAR 80231).

Added the grade 1 and grade 2 references in IGLOO2 Datasheet and Pin Descriptions (SAR 80231).

Added grade 1 and 2 entries in Description, page 14 (SAR 80231).

12.0—

The following is a summary of changes made in revision 12.0:

Footnotes were inserted in Table 4 as required. (SAR 66079, SAR 77444, and SAR 73335)

11.0—

The following is a summary of changes made in revision 11.0:

Updated Table 1 (SAR 71995).

Updated Marking Specification Details (SAR 71995).

Updated Low Power (SAR 71995).

10.0—

The following is a summary of changes made in revision 9.0:

Updated Table 4 (SAR 69876).

Added Table 6, Table 7, and Table 8 (SAR 69876).

Updated Marking Specification Details (SAR 69876).

9.0—

The following is a summary of changes made in revision 9.0:

Updated Table 1, Table 3, Table 4, Table 5, and Table 9.

Removed all instances of and references to M2GL100. VQ144 is replaced with TQ144 (SAR 62858).

Updated Table 9, page 16 and Table 10.

Updated IGLOO2 Ordering Information.

Added IGLOO2 Development Tools.

8.0—

Updated Device Packages 005-VF256 and 150-FCS536 in Table 4–Table 5 in revision 8.0.

7.0—Table 2, Table 4, and Table 5, were updated in revision 7.0.
6.0—

The following is a summary of changes made in revision 6.0:

Table 1 to Table 5 and IGLOO2 Ordering Information were update with

Military device data.

The Marking Specification Details, page 13 and the Programming Interfaces, page 9 were added.

5.0—

The following is a summary of changes made in revision 5.0:

Tables 3-6 were combined into Table 5.

Fabric Interface Controller features were added to IGLOO2 FPGA Product Family.

Packages VQ144 and FCV484 were added to Table 3, page 7 and Table 5.

4.0—

The following is a summary of changes made in revision 4.0:

The Data Security Features section, table and the Device Status table were removed.

Figure 1 was updated.

3.0—

The following is a summary of changes made in revision 3.0:

  • Packages FCS325 and VF256 were added to I/Os Per Package.
  • IGLOO2 Ordering Information was updated.
2.0—

The following was a summary of changes that were made in revision 2.0:

  • LSRAM x32/36 widths added. Table 1, page 6 table note added referring to updates in Table 5– Table 7.
  • IGLOO2 Ordering Information was updated. Part Numbers (tables 7 and 8) were removed.
  • IGLOO2 Device Status was updated.
  • M2GL090-FG676 and M2GL005-VF400 package pinouts finalized.
1.0—This was the initial release of this document.