1.4.1 IGLOO 2 Commercial and Industrial Temperature Grade Devices

The following table lists the IGLOO 2 commercial and industrial temperature grade devices.

Table 1-7. IGLOO 2 Devices without Data Security (All Speed Grades, C, and I Temperature)1
M2GL FCS(G)325 VF(G)256FCS(G)536 VF(G)400 FCV(G)484TQ(G)144FG(G)484 FG(G)676 VFG784 FG(G)896 FC(G)1152
005———————————
010—T —T ——T ————
025T T —T ——T ————
050T ——T ——T ——T —
060T ——T ——T T T ——
090T —————T T ———
150——T —T —————T
Note:
  1. All the packages mentioned in the preceding table are available with lead and lead free. (G) indicates that the package is RoHS 6/6 Compliant/Pb-free.
  • T indicates that the devices are available with Transceiver. For example, ordering code: M2GL025T-FCSG325.
  • Highlighted cells indicate that the devices are available without Transceiver. For example, ordering code: M2GL025-FCSG325.

The following table lists IGLOO 2 data security devices.

Table 1-8. IGLOO 2 Data Security S Devices (All Speed Grades, C, and I Temperature)1
M2GL FCS(G)325 VF(G)256FCS(G)536 VF(G)400FCV(G)484TQ(G)144FG(G)484 FG(G)676 VFG784 FG(G)896 FC(G)1152
005—S—S—S—————
010—TS—TS—S TS————
025TSTS—TS——TS————
050TS——TS——TS——TS—
060TS——TS——TSTSTS——
090TS—————TSTS———
150——TS—TS—————TS
Note:
  1. All the packages mentioned in the preceding table are available with lead and lead free. (G) indicates that the package is RoHS 6/6 Compliant/Pb-free.
  • S indicates that the devices are available with Data Security. For example, M2GL005S-VFG400
  • TS indicates that the devices are available with Transceiver and Data Security. Example ordering code: M2GL025TS-FCSG325.