2.9.3 IP Cores
(Ask a Question)Microchip offers many soft peripherals that can be placed in the FPGA fabric of the device. These include Core429, Core1553, CoreJESD204BRX/TX, CoreFRI, CoreFFT, and many other DirectCores. See the IPCores web page for more information.