2 IGLOO 2 Device Family Overview
(Ask a Question)Microchip’s IGLOO 2 FPGAs integrate the fourth generation flash-based FPGA fabric and high-performance communication interfaces on a single chip. The IGLOO 2 family is the industry’s lowest power, highest reliability, and most secured programmable logic solution. This next generation IGLOO 2 architecture offers up to 3.6X gate count, implemented with the 4-input LUT fabric with carry chains, giving 2X performance, and includes multiple embedded memory options and math blocks for DSP. High-speed serial interfaces enable PCIe, XAUI/XGXS plus native SerDes communication while DDR2/DDR3 memory controllers provide high-speed memory interfaces.