4.3.1 Identifying Product ID and Revision
The revision and product identifier of theWINC1500-XPRO can be found by looking at the sticker on the bottom side of the PCB. The identifier and revision are printed in plain text as A09-nnnn\rr, where nnnn is the identifier and rr is the revision. The label also contains a 10 digit serial number unique to each board.
The product identifier for the WINC1500-XPRO is A09-2442.