3.6.4.2 Continuous Receive Test
When the Continuous Receive Test is enabled, the firmware will enable RX_ON mode (Active Listening mode without Ack transmission) of the transceiver.

When the Continuous Receive Test is enabled, the firmware will enable RX_ON mode (Active Listening mode without Ack transmission) of the transceiver.

The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.