37.10.3 External Clock

Figure 37-3. External Clock Waveform
Table 37-12. External Clock Specifications
SymbolDescriptionMin.Typ. ✝Max.UnitConditions
fCLCLClock frequency——24MHz
TCLCLClock period41.6——ns
tCHCXHigh time —40—%
tCLCXLow time —40—%
ΔTCLCLChange in period from cycle to cycle time —20—%

✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested.