37.10.4 PLL

Table 37-13. PLL Specifications
SymbolDescriptionMin.Typ. ✝Max.UnitConditions
fPLLINPLL input frequency range16—24MHz
fPLLOUTPLL output frequency range32—48MHz
tPLLSTPLL lock time —10—μs

✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested.