14.5.5 Port B Input Pins Address
| Name: | PINB |
| Offset: | 0x04 |
| Reset: | N/A |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PINBn[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | x | x | x | x | |||||
| Name: | PINB |
| Offset: | 0x04 |
| Reset: | N/A |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PINBn[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | x | x | x | x | |||||
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.