18.2 Features
- Flexible Input Selection: 
- Internal Voltage Reference
 - Two Pins Selectable for Positive or Negative Inputs
 
 - Interrupt Generation on: 
- Output Toggle
 - Falling Output Edge
 - Rising Output Edge
 
 
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.