6.2 144-lead Package Pinout
| LQFP Pin | LFBGA/TFBGA Ball | UFBGA Ball | Power Rail | I/O Type | Primary | Alternate | PIO Peripheral A | PIO Peripheral B | PIO Peripheral C | PIO Peripheral D | Reset State | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Signal | Dir | Signal | Dir | Signal | Dir | Signal | Dir | Signal | Dir | Signal | Dir | Signal, Dir, PU, PD, HiZ, ST | |||||
| 102 | C11 | E11 | VDDIO | GPIO_AD | PA0 | I/O | WKUP0(1) | I | PWMC0_ PWMH0 | O | TIOA0 | I/O | A17 | O | I2SC0_M CK | O | PIO, I, PU, ST |
| 99 | D12 | F11 | VDDIO | GPIO_AD | PA1 | I/O | WKUP1(1) | I | PWMC0_ PWML0 | O | TIOB0 | I/O | A18 | O | I2SC0_C K | I/O | PIO, I, PU, ST |
| 93 | E12 | G12 | VDDIO | GPIO | PA2 | I/O | WKUP2(1) | I | PWMC0_ PWMH1 | O | – | – | DATRG | I | – | – | PIO, I, PU, ST |
| 91 | F12 | G11 | VDDIO | GPIO_AD | PA3 | I/O | PIODC0(2) | I | TWD0 | I/O | LONCOL 1 | I | PCK2 | O | – | – | PIO, I, PU, ST |
| 77 | K12 | L12 | VDDIO | GPIO | PA4 | I/O | WKUP3/P IODC1(3) | I | TWCK0 | O | TCLK0 | I | UTXD1 | O | – | – | PIO, I, PU, ST |
| 73 | M11 | N13 | VDDIO | GPIO_AD | PA5 | I/O | WKUP4/P IODC2(3) | I | PWMC1_ PWML3 | O | ISI_D4 | I | URXD1 | I | – | – | PIO, I, PU, ST |
| 114 | B9 | B11 | VDDIO | GPIO_AD | PA6 | I/O | – | – | – | – | PCK0 | O | UTXD1 | O | – | – | PIO, I, PU, ST |
| 35 | L2 | N1 | VDDIO | CLOCK | PA7 | I/O | XIN32(4) | I | – | – | PWMC0_ PWMH3 | O | – | – | – | – | PIO, HiZ |
| 36 | M2 | N2 | VDDIO | CLOCK | PA8 | I/O | XOUT32(4) | O | PWMC1_ PWMH3 | O | AFE0_ADTRG | I | – | – | – | – | PIO, HiZ |
| 75 | M12 | L11 | VDDIO | GPIO_AD | PA9 | I/O | WKUP6/P IODC3(3) | I | URXD0 | I | ISI_D3 | I | PWMC0_ PWMFI0 | I | – | – | PIO, I, PU, ST |
| 66 | L9 | M10 | VDDIO | GPIO_AD | PA10 | I/O | PIODC4(2) | I | UTXD0 | O | PWMC0_ PWMEXTRG0 | I | RD | I | – | – | PIO, I, PU, ST |
| 64 | J9 | N10 | VDDIO | GPIO_AD | PA11 | I/O | WKUP7/P IODC5(3) | I | QCS | O | PWMC0_ PWMH0 | O | PWMC1_ PWML0 | O | – | – | PIO, I, PU, ST |
| 68 | L10 | N11 | VDDIO | GPIO_AD | PA12 | I/O | PIODC6(2) | I | QIO1 | I/O | PWMC0_ PWMH1 | O | PWMC1_ PWMH0 | O | – | – | PIO, I, PU, ST |
| 42 | M3 | M4 | VDDIO | GPIO_AD | PA13 | I/O | PIODC7(2) | I | QIO0 | I/O | PWMC0_ PWMH2 | O | PWMC1_ PWML1 | O | – | – | PIO, I, PU, ST |
| 51 | K6 | M6 | VDDIO | GPIO_CL K | PA14 | I/O | WKUP8/P IODCEN1(3) | I | QSCK | O | PWMC0_ PWMH3 | O | PWMC1_ PWMH1 | O | – | – | PIO, I, PU, ST |
| 49 | L5 | N6 | VDDIO | GPIO_AD | PA15 | I/O | – | – | D14 | I/O | TIOA1 | I/O | PWMC0_ PWML3 | O | I2SC0_W S | I/O | PIO, I, PU, ST |
| 45 | K5 | L4 | VDDIO | GPIO_AD | PA16 | I/O | – | – | D15 | I/O | TIOB1 | I/O | PWMC0_ PWML2 | O | I2SC0_DI | I | PIO, I, PU, ST |
| 25 | J1 | J4 | VDDIO | GPIO_AD | PA17 | I/O | AFE0_AD6(5) | I | QIO2 | I/O | PCK1 | O | PWMC0_ PWMH3 | O | – | – | PIO, I, PU, ST |
| 24 | H2 | J3 | VDDIO | GPIO_AD | PA18 | I/O | AFE0_AD7(5) | I | PWMC1_ PWMEXTRG1 | I | PCK2 | O | A14 | O | – | – | PIO, I, PU, ST |
| 23 | H1 | J2 | VDDIO | GPIO_AD | PA19 | I/O | AFE0_AD8/WKUP9(6) | I | – | – | PWMC0_ PWML0 | O | A15 | O | I2SC1_M CK | O | PIO, I, PU, ST |
| 22 | H3 | J1 | VDDIO | GPIO_AD | PA20 | I/O | AFE0_AD9/WKUP10(6) | I | – | – | PWMC0_ PWML1 | O | A16 | O | I2SC1_C K | I/O | PIO, I, PU, ST |
| 32 | K2 | M1 | VDDIO | GPIO_AD | PA21 | I/O | AFE0_AD1/ PIODCEN 2(8) | I | RXD1 | I | PCK1 | O | PWMC1_ PWMFI0 | I | – | – | PIO, I, PU, ST |
| 37 | K3 | M2 | VDDIO | GPIO_AD | PA22 | I/O | PIODCCL K(2) | I | RK | I/O | PWMC0_ PWMEXTRG1 | I | NCS2 | O | – | – | PIO, I, PU, ST |
| 46 | L4 | N5 | VDDIO | GPIO_AD | PA23 | I/O | – | – | SCK1 | I/O | PWMC0_ PWMH0 | O | A19 | O | PWMC1_ PWML2 | O | PIO, I, PU, ST |
| 56 | L7 | N8 | VDDIO | GPIO_AD | PA24 | I/O | – | – | RTS1 | O | PWMC0_ PWMH1 | O | A20 | O | ISI_PCK | I | PIO, I, PU, ST |
| 59 | K8 | L8 | VDDIO | GPIO_AD | PA25 | I/O | – | – | CTS1 | I | PWMC0_ PWMH2 | O | A23 | O | MCCK | O | PIO, I, PU, ST |
| 62 | J8 | M9 | VDDIO | GPIO | PA26 | I/O | – | – | DCD1 | I | TIOA2 | O | MCDA2 | I/O | PWMC1_ PWMFI1 | I | PIO, I, PU, ST |
| 70 | J10 | N12 | VDDIO | GPIO_AD | PA27 | I/O | – | – | DTR1 | O | TIOB2 | I/O | MCDA3 | I/O | ISI_D7 | I | PIO, I, PU, ST |
| 112 | C9 | C11 | VDDIO | GPIO | PA28 | I/O | – | – | DSR1 | I | TCLK1 | I | MCCDA | I/O | PWMC1_ PWMFI2 | I | PIO, I, PU, ST |
| 129 | A6 | A7 | VDDIO | GPIO | PA29 | I/O | – | – | RI1 | I | TCLK2 | I | – | – | – | – | PIO, I, PU, ST |
| 116 | A10 | A11 | VDDIO | GPIO | PA30 | I/O | WKUP11(1) | I | PWMC0_ PWML2 | O | PWMC1_ PWMEXTRG0 | I | MCDA0 | I/O | I2SC0_D O | O | PIO, I, PU, ST |
| 118 | C8 | C10 | VDDIO | GPIO_AD | PA31 | I/O | – | – | SPI0_NP CS1 | I/O | PCK2 | O | MCDA1 | I/O | PWMC1_ PWMH2 | O | PIO, I, PU, ST |
| 21 | H4 | H2 | VDDIO | GPIO | PB0 | I/O | AFE0_AD10/ RTCOUT 0(7) | I | PWMC0_ PWMH0 | O | – | – | RXD0 | I | TF | I/O | PIO, I, PU, ST |
| 20 | G3 | H1 | VDDIO | GPIO | PB1 | I/O | AFE1_AD0/ RTCOUT 1(7) | I | PWMC0_ PWMH1 | O | GTSUCO MP | O | TXD0 | I/O | TK | I/O | PIO, I, PU, ST |
| 26 | J2 | K1 | VDDIO | GPIO | PB2 | I/O | AFE0_AD5(5) | I | CANTX0 | O | – | – | CTS0 | I | SPI0_NP CS0 | I/O | PIO, I, PU, ST |
| 31 | J3 | L1 | VDDIO | GPIO_AD | PB3 | I/O | AFE0_AD2/WKUP12(6) | I | CANRX0 | I | PCK2 | O | RTS0 | O | ISI_D2 | I | PIO, I, PU, ST |
| 105 | A12 | C13 | VDDIO | GPIO_ML B | PB4 | I/O | TDI(9) | I | TWD1 | I/O | PWMC0_ PWMH2 | O |
MLBCLK |
I | TXD1 | I/O | PIO, I, PU, ST |
| 109 | C10 | C12 | VDDIO | GPIO_ML B | PB5 | I/O | TDO/TRA CESWO/ WKUP13(9) | O | TWCK1 | O | PWMC0_ PWML0 | O |
MLBDAT |
I/O | TD | O | O, PU |
| 79 | J11 | K11 | VDDIO | GPIO | PB6 | I/O | SWDIO/T MS(9) | I | – | – | – | – | – | – | – | – | PIO,I,ST |
| 89 | F9 | H13 | VDDIO | GPIO | PB7 | I/O | SWCLK/TCK(9) | I | – | – | – | – | – | – | – | – | PIO,I,ST |
| 141 | A3 | B2 | VDDIO | CLOCK | PB8 | I/O | XOUT(10) | O | – | – | – | – | – | – | – | – | PIO, HiZ |
| 142 | A2 | A2 | VDDIO | CLOCK | PB9 | I/O | XIN(10) | I | – | – | – | – | – | – | – | – | PIO, HiZ |
| 87 | G12 | J10 | VDDIO | GPIO | PB12 | I/O | ERASE(9) | I | PWMC0_ PWML1 | O | GTSUCO MP | O | – | – | PCK0 | O | PIO, I, PD, ST |
| 144 | B2 | A1 | VDDIO | GPIO_AD | PB13 | I/O | DAC0(11) | O | PWMC0_ PWML2 | O | PCK0 | O | SCK0 | I/O | – | – | PIO, I, PU, ST |
| 11 | E4 | F2 | VDDIO | GPIO_AD | PC0 | I/O | AFE1_AD9(5) | I | D0 | I/O | PWMC0_ PWML0 | O | – | – | – | – | PIO, I, PU, ST |
| 38 | J4 | M3 | VDDIO | GPIO_AD | PC1 | I/O | – | – | D1 | I/O | PWMC0_ PWML1 | O | – | – | – | – | PIO, I, PU, ST |
| 39 | K4 | N3 | VDDIO | GPIO_AD | PC2 | I/O | – | – | D2 | I/O | PWMC0_ PWML2 | O | – | – | – | – | PIO, I, PU, ST |
| 40 | L3 | N4 | VDDIO | GPIO_AD | PC3 | I/O | – | – | D3 | I/O | PWMC0_ PWML3 | O | – | – | – | – | PIO, I, PU, ST |
| 41 | J5 | L3 | VDDIO | GPIO_AD | PC4 | I/O | – | – | D4 | I/O | – | – | – | – | – | – | PIO, I, PU, ST |
| 58 | L8 | M8 | VDDIO | GPIO_AD | PC5 | I/O | – | – | D5 | I/O | TIOA6 | I/O | – | – | – | – | PIO, I, PU, ST |
| 54 | K7 | L7 | VDDIO | GPIO_AD | PC6 | I/O | – | – | D6 | I/O | TIOB6 | I/O | – | – | – | – | PIO, I, PU, ST |
| 48 | M4 | L5 | VDDIO | GPIO_AD | PC7 | I/O | – | – | D7 | I/O | TCLK6 | I | – | – | – | – | PIO, I, PU, ST |
| 82 | J12 | K13 | VDDIO | GPIO_AD | PC8 | I/O | – | – | NWR0/N WE | O | TIOA7 | I/O | – | – | – | – | PIO, I, PU, ST |
| 86 | G11 | J11 | VDDIO | GPIO_AD | PC9 | I/O | – | – | NANDOE | O | TIOB7 | I/O | – | – | – | – | PIO, I, PU, ST |
| 90 | F10 | H12 | VDDIO | GPIO_AD | PC10 | I/O | – | – | NANDWE | O | TCLK7 | I | – | – | – | – | PIO, I, PU, ST |
| 94 | F11 | F13 | VDDIO | GPIO_AD | PC11 | I/O | – | – | NRD | O | TIOA8 | I/O | – | – | – | – | PIO, I, PU, ST |
| 17 | F4 | G2 | VDDIO | GPIO_AD | PC12 | I/O | AFE1_AD3(5) | I | NCS3 | O | TIOB8 | I/O | CANRX1 | I | – | – | PIO, I, PU, ST |
| 19 | G2 | H3 | VDDIO | GPIO_AD | PC13 | I/O | AFE1_AD1(5) | I | NWAIT | I | PWMC0_ PWMH3 | O | – | O | – | – | PIO, I, PU, ST |
| 97 | E10 | F12 | VDDIO | GPIO_AD | PC14 | I/O | – | – | NCS0 | O | TCLK8 | I | CANTX1 | O | – | – | PIO, I, PU, ST |
| 18 | G1 | H4 | VDDIO | GPIO_AD | PC15 | I/O | AFE1_AD2(5) | I | NCS1/SD CS | O | PWMC0_ PWML3 | O | – | – | – | – | PIO, I, PU, ST |
| 100 | D11 | E12 | VDDIO | GPIO_AD | PC16 | I/O | – | – | A21/NAN DALE | O | – | – | – | – | – | – | PIO, I, PU, ST |
| 103 | B12 | E10 | VDDIO | GPIO_AD | PC17 | I/O | – | – | A22/NAN DCLE | O | – | – | – | – | – | – | PIO, I, PU, ST |
| 111 | B10 | B12 | VDDIO | GPIO_AD | PC18 | I/O | – | – | A0/NBS0 | O | PWMC0_ PWML1 | O | – | – | – | – | PIO, I, PU, ST |
| 117 | D8 | B10 | VDDIO | GPIO_AD | PC19 | I/O | – | – | A1 | O | PWMC0_ PWMH2 | O | – | – | – | – | PIO, I, PU, ST |
| 120 | A9 | C9 | VDDIO | GPIO_AD | PC20 | I/O | – | – | A2 | O | PWMC0_ PWML2 | O | – | – | – | – | PIO, I, PU, ST |
| 122 | A7 | A9 | VDDIO | GPIO_AD | PC21 | I/O | – | – | A3 | O | PWMC0_ PWMH3 | O | – | – | – | – | PIO, I, PU, ST |
| 124 | C7 | A8 | VDDIO | GPIO_AD | PC22 | I/O | – | – | A4 | O | PWMC0_ PWML3 | O | – | – | – | – | PIO, I, PU, ST |
| 127 | C6 | C7 | VDDIO | GPIO_AD | PC23 | I/O | – | – | A5 | O | TIOA3 | I/O | – | – | – | – | PIO, I, PU, ST |
| 130 | B6 | D7 | VDDIO | GPIO_AD | PC24 | I/O | – | – | A6 | O | TIOB3 | I/O | SPI1_SP CK | O | – | – | PIO, I, PU, ST |
| 133 | C5 | C6 | VDDIO | GPIO_AD | PC25 | I/O | – | – | A7 | O | TCLK3 | I | SPI1_NP CS0 | I/O | – | – | PIO, I, PU, ST |
| 13 | F2 | F4 | VDDIO | GPIO_AD | PC26 | I/O | AFE1_AD7(5) | I | A8 | O | TIOA4 | I/O | SPI1_MIS O | I | – | – | PIO, I, PU, ST |
| 12 | E2 | F3 | VDDIO | GPIO_AD | PC27 | I/O | AFE1_AD8(5) | I | A9 | O | TIOB4 | I/O | SPI1_MO SI | O | – | – | PIO, I, PU, ST |
| 76 | L12 | L13 | VDDIO | GPIO_AD | PC28 | I/O | – | – | A10 | O | TCLK4 | I | SPI1_NP CS1 | I/O | – | – | PIO, I, PU, ST |
| 16 | F3 | G1 | VDDIO | GPIO_AD | PC29 | I/O | AFE1_AD4(5) | I | A11 | O | TIOA5 | I/O | SPI1_NP CS2 | O | – | – | PIO, I, PU, ST |
| 15 | F1 | G3 | VDDIO | GPIO_AD | PC30 | I/O | AFE1_AD5(5) | I | A12 | O | TIOB5 | I/O | SPI1_NP CS3 | O | – | – | PIO, I, PU, ST |
| 14 | E1 | G4 | VDDIO | GPIO_AD | PC31 | I/O | AFE1_AD6(5) | I | A13 | O | TCLK5 | I | – | – | – | – | PIO, I, PU, ST |
| 1 | D4 | B1 | VDDIO | GPIO_AD | PD0 | I/O | DAC1(11) | I | GTXCK | I | PWMC1_ PWML0 | O | SPI1_NP CS1 | I/O | DCD0 | I | PIO, I, PU, ST |
| 132 | B5 | B6 | VDDIO | GPIO | PD1 | I/O | – | – | GTXEN | O | PWMC1_ PWMH0 | O | SPI1_NP CS2 | I/O | DTR0 | O | PIO, I, PU, ST |
| 131 | A5 | A6 | VDDIO | GPIO | PD2 | I/O | – | – | GTX0 | O | PWMC1_ PWML1 | O | SPI1_NP CS3 | I/O | DSR0 | I | PIO, I, PU, ST |
| 128 | B7 | B7 | VDDIO | GPIO | PD3 | I/O | – | – | GTX1 | O | PWMC1_ PWMH1 | O | UTXD4 | O | RI0 | I | PIO, I, PU, ST |
| 126 | D6 | C8 | VDDIO | GPIO_CL K | PD4 | I/O | – | – | GRXDV | I | PWMC1_ PWML2 | O | TRACED 0 | O | DCD2 | I | PIO, I, PU, ST |
| 125 | D7 | B8 | VDDIO | GPIO_CL K | PD5 | I/O | – | – | GRX0 | I | PWMC1_ PWMH2 | O | TRACED 1 | O | DTR2 | O | PIO, I, PU, ST |
| 121 | A8 | B9 | VDDIO | GPIO_CL K | PD6 | I/O | – | – | GRX1 | I | PWMC1_ PWML3 | O | TRACED 2 | O | DSR2 | I | PIO, I, PU, ST |
| 119 | B8 | A10 | VDDIO | GPIO_CL K | PD7 | I/O | – | – | GRXER | I | PWMC1_ PWMH3 | O | TRACED 3 | O | RI2 | I | PIO, I, PU, ST |
| 113 | E9 | A12 | VDDIO | GPIO_CL K | PD8 | I/O | – | – | GMDC | O | PWMC0_ PWMFI1 | I | – | – | TRACEC LK | O | PIO, I, PU, ST |
| 110 | D9 | A13 | VDDIO | GPIO_CL K | PD9 | I/O | – | – | GMDIO | I/O | PWMC0_ PWMFI2 | I | AFE1_AD TRG | I | – | – | PIO, I, PU, ST |
| 101 | C12 | D13 | VDDIO | GPIO_ML B | PD10 | I/O | – | – | GCRS | I | PWMC0_ PWML0 | O | TD | O |
MLBSIG |
I/O | PIO, I, PD, ST |
| 98 | E11 | E13 | VDDIO | GPIO_AD | PD11 | I/O | – | – | GRX2 | I | PWMC0_ PWMH0 | O | GTSUCO MP | O | ISI_D5 | I | PIO, I, PU, ST |
| 92 | G10 | G13 | VDDIO | GPIO_AD | PD12 | I/O | – | – | GRX3 | I | CANTX1 | O | SPI0_NP CS2 | O | ISI_D6 | I | PIO, I, PU, ST |
| 88 | G9 | H11 | VDDIO | GPIO_CL K | PD13 | I/O | – | – | GCOL | I | – | – | – | O | – | – | PIO, I, PU, ST |
| 84 | H10 | J12 | VDDIO | GPIO_AD | PD14 | I/O | – | – | GRXCK | I | – | – | – | O | – | – | PIO, I, PU, ST |
| 106 | A11 | D11 | VDDIO | GPIO_AD | PD15 | I/O | – | – | GTX2 | O | RXD2 | I | NWR1/N BS1 | O | – | – | PIO, I, PU, ST |
| 78 | K11 | K10 | VDDIO | GPIO_AD | PD16 | I/O | – | – | GTX3 | O | TXD2 | I/O | – | O | – | – | PIO, I, PU, ST |
| 74 | L11 | M13 | VDDIO | GPIO_AD | PD17 | I/O | – | – | GTXER | O | SCK2 | I/O | – | O | – | – | PIO, I, PU, ST |
| 69 | M10 | M11 | VDDIO | GPIO_AD | PD18 | I/O | – | – | NCS1/SD CS | O | RTS2 | O | URXD4 | I | – | – | PIO, I, PU, ST |
| 67 | M9 | L10 | VDDIO | GPIO_AD | PD19 | I/O | – | – | NCS3 | O | CTS2 | I | UTXD4 | O | – | – | PIO, I, PU, ST |
| 65 | K9 | K9 | VDDIO | GPIO | PD20 | I/O | – | – | PWMC0_ PWMH0 | O | SPI0_MIS O | I/O | GTSUCO MP | O | – | – | PIO, I, PU, ST |
| 63 | H9 | L9 | VDDIO | GPIO_AD | PD21 | I/O | – | – | PWMC0_ PWMH1 | O | SPI0_MO SI | I/O | TIOA11 | I/O | ISI_D1 | I | PIO, I, PU, ST |
| 60 | M8 | N9 | VDDIO | GPIO_AD | PD22 | I/O | – | – | PWMC0_ PWMH2 | O | SPI0_SP CK | O | TIOB11 | I/O | ISI_D0 | I | PIO, I, PU, ST |
| 57 | M7 | N7 | VDDIO | GPIO_CL K | PD23 | I/O | – | – | PWMC0_ PWMH3 | O | – | – | – | O | – | – | PIO, I, PU, ST |
| 55 | M6 | K7 | VDDIO | GPIO_AD | PD24 | I/O | – | – | PWMC0_ PWML0 | O | RF | I/O | TCLK11 | I | ISI_HSYN C | I | PIO, I, PU, ST |
| 52 | M5 | L6 | VDDIO | GPIO_AD | PD25 | I/O | – | – | PWMC0_ PWML1 | O | SPI0_NP CS1 | I/O | URXD2 | I | ISI_VSYN C | I | PIO, I, PU, ST |
| 53 | L6 | M7 | VDDIO | GPIO | PD26 | I/O | – | – | PWMC0_ PWML2 | O | TD | O | UTXD2 | O | UTXD1 | O | PIO, I, PU, ST |
| 47 | J6 | M5 | VDDIO | GPIO_AD | PD27 | I/O | – | – | PWMC0_ PWML3 | O | SPI0_NP CS3 | O | TWD2 | O | ISI_D8 | I | PIO, I, PU, ST |
| 71 | K10 | M12 | VDDIO | GPIO_AD | PD28 | I/O | WKUP5(1) | I | URXD3 | I | - | I | TWCK2 | O | ISI_D9 | I | PIO, I, PU, ST |
| 108 | D10 | B13 | VDDIO | GPIO_AD | PD29 | I/O | – | – | – | – | – | – | – | O | – | – | PIO, I, PU, ST |
| 34 | M1 | L2 | VDDIO | GPIO_AD | PD30 | I/O | AFE0_AD 0(5) | I | UTXD3 | O | – | – | – | – | ISI_D10 | I | PIO, I, PU, ST |
| 2 | D3 | C3 | VDDIO | GPIO_AD | PD31 | I/O | – | – | QIO3 | I/O | UTXD3 | O | PCK2 | O | ISI_D11 | I | PIO, I, PU, ST |
| 4 | C2 | C2 | VDDIO | GPIO_AD | PE0 | I/O | AFE1_AD 11(5) | I | D8 | I/O | TIOA9 | I/O | I2SC1_W S | I/O | – | – | PIO, I, PU, ST |
| 6 | A1 | D2 | VDDIO | GPIO_AD | PE1 | I/O | – | – | D9 | I/O | TIOB9 | I/O | I2SC1_D O | O | – | – | PIO, I, PU, ST |
| 7 | B1 | D1 | VDDIO | GPIO_AD | PE2 | I/O | – | – | D10 | I/O | TCLK9 | I | I2SC1_DI | I | – | – | PIO, I, PU, ST |
| 10 | E3 | F1 | VDDIO | GPIO_AD | PE3 | I/O | AFE1_AD 10(5) | I | D11 | I/O | TIOA10 | I/O | – | – | – | – | PIO, I, PU, ST |
| 27 | K1 | K2 | VDDIO | GPIO_AD | PE4 | I/O | AFE0_AD 4(5) | I | D12 | I/O | TIOB10 | I/O | – | – | – | – | PIO, I, PU, ST |
| 28 | L1 | K3 | VDDIO | GPIO_AD | PE5 | I/O | AFE0_AD 3(5) | I | D13 | I/O | TCLK10 | I/O | – | – | – | – | PIO, I, PU, ST |
| 3 | C3 | E4 | VDDOUT | Power | VDDOUT | – | – | – | – | – | – | – | – | – | – | – | – |
| 5 | C1 | C1 | VDDIN | Power | VDDIN | – | – | – | – | – | – | – | – | – | – | – | – |
| 8 | D2 | E2 | GND | Reference | VREFN | I | – | – | – | – | – | – | – | – | – | – | – |
| 9 | D1 | E1 | VDDIO | Reference | VREFP | I | – | – | – | – | – | – | – | – | – | – | – |
| 83 | H12 | K12 | VDDIO | RST | NRST | I/O | – | – | – | – | – | – | – | – | – | – | I, PU |
| 85 | H11 | J13 | VDDIO | TEST | TST | I | – | – | – | – | – | – | – | – | – | – | I, PD |
| 30,43,72,80,96 | G8,H6,H7 | D6,F10,K6 | VDDIO | Power | VDDIO | – | – | – | – | – | – | – | – | – | – | – | – |
| 104 | B11 | D12 | VDDIO | TEST | JTAGSEL | I | – | – | – | – | – | – | – | – | – | – | I, PD |
| 29,33,50,81,107 | E8,H5,H8 | D5, G10, K5 | VDDCOR E | Power | VDDCOR E | – | – | – | – | – | – | – | – | – | – | – | – |
| 123 | J7 | D8 | VDDPLL | Power | VDDPLL | – | – | – | – | – | – | – | – | – | – | – | – |
| 134 | E7 | B4 | VDDUTMI I | Power | VDDUTMI I | – | – | – | – | – | – | – | – | – | – | – | – |
| 136 | B4 | A5 | VDDUTMI I | USBHS | HSDM | I/O | – | – | – | – | – | – | – | – | – | – | – |
| 137 | A4 | A4 | VDDUTMI I | USBHS | HSDP | I/O | – | – | – | – | – | – | – | – | – | – | – |
| 44,61,95,115,135,138 | F5, F6, G4, G5, G6, G7 | C5, D3, D10, H10, K4, K8 | GND | Ground | GND | – | – | – | – | – | – | – | – | – | – | – | – |
| -- | D5 | E3 | GNDANA | Ground | GNDANA | – | – | – | – | – | – | – | – | – | – | – | – |
| - | E5 | B5 | GNDUTM I | Ground | GNDUTM I | – | – | – | – | – | – | – | – | – | – | – | – |
| - | E6 | B3 | GNDPLL USB | Ground | GNDPLL USB | – | – | – | – | – | – | – | – | – | – | – | – |
| - | F7 | D9 | GNDPLL | Ground | GNDPLL | – | – | – | – | – | – | – | – | – | – | – | – |
| 139 | B3 | C4 | VDDUTMI C | Power | VDDUTMI C | – | – | – | – | – | – | – | – | – | – | – | – |
| 140 | C4 | A3 | – | VBG | VBG | I | – | – | – | – | – | – | – | – | – | – | – |
| 143 | F8 | D4 | VDDPLL USB | Power | VDDPLL USB | – | – | – | – | – | – | – | – | – | – | – | – |
Note:
- WKUPx can be used if the PIO Controller defines the I/O line as “input”.
- To select this extra function, refer to the Parallel Capture Mode section in the Parallel Input/Output Controller (PIO) chapter.
- PIODCEN1/PIODCx has priority over WKUPx. Refer to the Parallel Capture Mode section in the PIO chapter.
- Refer to the Slow Clock Generator section in the Supply Controller (SUPC) chapter.
- To select this extra function, refer to the I/O Lines section in the External Bus Interface (EBI) chapter. This selection is independent of the PIO line configuration. PIO lines must be configured according to required settings (PU or PD).
- Analog input has priority over WKUPx pin. To select the analog input, refer to the I/O Lines section in the EBI chapter. WKUPx can be used if the PIO controller defines the I/O line as “input”.
- Analog input has priority over RTCOUTx pin. To select the analog input, refer to the I/O Lines section in the EBI chapter. Refer to the Waveform Generation section in the Real-Time Clock (RTC) chapter to select RTCOUTx.
- Analog input has priority over WKUPx pin. To select the analog input, refer to the I/O Lines section in the EBI chapter. To select PIODCEN2, refer to the Parallel Capture Mode in the PIO chapter.
- Refer to the System I/O Configuration Register (CCFG_SYSIO) in the Bus Matrix (MATRIX) chapter.
- Refer to the Main Crystal Oscillator section in the Clock Generator chapter. This selection is independent of the PIO line configuration. PIO lines must be configured according to XINxx (I) and XOUTxx (O).
- DAC0 is selected when DACC_CHER.CH0 is set. DAC1 is selected when DACC_CHER.CH1 is set. Refer to the DACC Channel Enable Register in the Digital-to-Analog Converter Controller (DACC) chapter.