6.4 100-lead Package Pinout
| LQFP Pin | VFBGA Ball | TFBGA Ball | Power Rail | I/O Type | Primary | Alternate | PIO Peripheral A | PIO Peripheral B | PIO Peripheral C | PIO Peripheral D | Reset State | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Signal | Dir | Signal | Dir | Signal | Dir | Signal | Dir | Signal | Dir | Signal | Dir | Signal, Dir, PU, PD, HiZ, ST | |||||
| 72 | D8 | D8 | VDDIO | GPIO_AD | PA0 | I/O | WKUP0(1) | I | PWMC0_PWMH0 | O | TIOA0 | I/O | A17 | O | I2SC0_MCK | – | PIO, I, PU, ST |
| 70 | C10 | C10 | VDDIO | GPIO_AD | PA1 | I/O | WKUP1(1) | I | PWMC0_PWML0 | O | TIOB0 | I/O | A18 | O | I2SC0_CK | – | PIO, I, PU, ST |
| 66 | D10 | D10 | VDDIO | GPIO | PA2 | I/O | WKUP2(1) | I | PWMC0_PWMH1 | O | – | – | DATRG | I | – | – | PIO, I, PU, ST |
| 64 | F9 | F9 | VDDIO | GPIO_AD | PA3 | I/O | PIODC0(2) | I | TWD0 | I/O | LONCOL1 | I | PCK2 | O | – | – | PIO, I, PU, ST |
| 55 | H10 | H10 | VDDIO | GPIO | PA4 | I/O | WKUP3/PIODC1(3) | I | TWCK0 | O | TCLK0 | I | UTXD1 | O | – | – | PIO, I, PU, ST |
| 52 | H9 | H9 | VDDIO | GPIO_AD | PA5 | I/O | WKUP4/PIODC2(3) | I | PWMC1_PWML3 | O | ISI_D4 | I | URXD1 | I | – | – | PIO, I, PU, ST |
| 24 | J2 | J2 | VDDIO | CLOCK | PA7 | I/O | XIN32(4) | I | – | – | PWMC0_PWMH3 | – | – | – | – | – | PIO, HiZ |
| 25 | K2 | K2 | VDDIO | CLOCK | PA8 | I/O | XOUT32(4) | O | PWMC1_PWMH3 | O | AFE0_ADTRG | I | – | – | – | – | PIO, HiZ |
| 54 | J9 | J9 | VDDIO | GPIO_AD | PA9 | I/O | WKUP6/PIODC3(3) | I | URXD0 | I | ISI_D3 | I | PWMC0_PWMFI0 | I | – | – | PIO, I, PU, ST |
| 46 | K9 | K9 | VDDIO | GPIO_AD | PA10 | I/O | PIODC4(2) | I | UTXD0 | O | PWMC0_PWMEXTRG0 | I | RD | I | – | – | PIO, I, PU, ST |
| 44 | J8 | J8 | VDDIO | GPIO_AD | PA11 | I/O | WKUP7/PIODC5(3) | I | QCS | O | PWMC0_PWMH0 | O | PWMC1_PWML0 | O | – | – | PIO, I, PU, ST |
| 48 | K10 | K10 | VDDIO | GPIO_AD | PA12 | I/O | PIODC6(2) | I | QIO1 | I/O | PWMC0_PWMH1 | O | PWMC1_PWMH0 | O | – | – | PIO, I, PU, ST |
| 27 | G5 | G5 | VDDIO | GPIO_AD | PA13 | I/O | PIODC7(2) | I | QIO0 | I/O | PWMC0_PWMH2 | O | PWMC1_PWML1 | O | – | – | PIO, I, PU, ST |
| 34 | H6 | H6 | VDDIO | GPIO_CLK | PA14 | I/O | WKUP8/PIODCEN1(3) | I | QSCK | O | PWMC0_PWMH3 | O | PWMC1_PWMH1 | O | – | – | PIO, I, PU, ST |
| 33 | J6 | J6 | VDDIO | GPIO_AD | PA15 | I/O | – | I | D14 | I/O | TIOA1 | I/O | PWMC0_PWML3 | O | I2SC0_WS | – | PIO, I, PU, ST |
| 30 | J5 | J5 | VDDIO | GPIO_AD | PA16 | I/O | – | I | D15 | I/O | TIOB1 | I/O | PWMC0_PWML2 | O | I2SC0_DI | – | PIO, I, PU, ST |
| 16 | G1 | G1 | VDDIO | GPIO_AD | PA17 | I/O | AFE0_AD6(5) | I | QIO2 | I/O | PCK1 | O | PWMC0_PWMH3 | O | – | – | PIO, I, PU, ST |
| 15 | G2 | G2 | VDDIO | GPIO_AD | PA18 | I/O | AFE0_AD7(5) | I | PWMC1_PWMEXTRG1 | I | PCK2 | O | A14 | O | – | – | PIO, I, PU, ST |
| 14 | F1 | F1 | VDDIO | GPIO_AD | PA19 | I/O | AFE0_AD8/WKUP9(6) | I | – | – | PWMC0_PWML0 | O | A15 | O | I2SC1_MCK | – | PIO, I, PU, ST |
| 13 | F2 | F2 | VDDIO | GPIO_AD | PA20 | I/O | AFE0_AD9/WKUP10(6) | I | – | – | PWMC0_PWML1 | O | A16 | O | I2SC1_CK | – | PIO, I, PU, ST |
| 21 | J1 | J1 | VDDIO | GPIO_AD | PA21 | I/O | AFE0_AD1/ PIODCEN2(8) | I | RXD1 | I | PCK1 | O | PWMC1_PWMFI0 | I | – | – | PIO, I, PU, ST |
| 26 | J3 | J3 | VDDIO | GPIO_AD | PA22 | I/O | PIODCCLK(2) | I | RK | I/O | PWMC0_PWMEXTRG1 | I | NCS2 | O | – | – | PIO, I, PU, ST |
| 31 | K5 | K5 | VDDIO | GPIO_AD | PA23 | I/O | – | – | SCK1 | I/O | PWMC0_PWMH0 | O | A19 | O | PWMC1_PWML2 | O | PIO, I, PU, ST |
| 38 | K7 | K7 | VDDIO | GPIO_AD | PA24 | I/O | – | – | RTS1 | O | PWMC0_PWMH1 | O | A20 | O | ISI_PCK | I | PIO, I, PU, ST |
| 40 | H7 | H7 | VDDIO | GPIO_AD | PA25 | I/O | – | – | CTS1 | I | PWMC0_PWMH2 | O | A23 | O | MCCK | O | PIO, I, PU, ST |
| 42 | K8 | K8 | VDDIO | GPIO | PA26 | I/O | – | – | DCD1 | I | TIOA2 | O | MCDA2 | I/O | PWMC1_PWMFI1 | I | PIO, I, PU, ST |
| 50 | H8 | H8 | VDDIO | GPIO_AD | PA27 | I/O | – | – | DTR1 | O | TIOB2 | I/O | MCDA3 | I/O | ISI_D7 | PIO, I, PU, ST | |
| 79 | A9 | A9 | VDDIO | GPIO | PA28 | I/O | – | – | DSR1 | I | TCLK1 | I | MCCDA | I/O | PWMC1_PWMFI2 | I | PIO, I, PU, ST |
| 82 | C7 | C7 | VDDIO | GPIO | PA30 | I/O | WKUP11(1) | I | PWMC0_PWML2 | O | PWMC1_PWMEXTRG0 | I | MCDA0 | I/O | I2SC0_D0 | – | PIO, I, PU, ST |
| 83 | A7 | A7 | VDDIO | GPIO_AD | PA31 | I/O | – | – | SPI0_NPCS1 | I/O | PCK2 | O | MCDA1 | I/O | PWMC1_PWMH2 | O | PIO, I, PU, ST |
| 12 | E1 | E1 | VDDIO | GPIO | PB0 | I/O | AFE0_AD10/ RTCOUT0(7) | I | PWMC0_PWMH0 | O | – | – | RXD0 | I | TF | I/O | PIO, I, PU, ST |
| 11 | E2 | E2 | VDDIO | GPIO | PB1 | I/O | AFE1_AD0/ RTCOUT1(7) | I | PWMC0_PWMH1 | O |
GTSUCOMP | O | TXD0 | I/O | TK | I/O | PIO, I, PU, ST |
| 17 | H1 | H1 | VDDIO | GPIO | PB2 | I/O | AFE0_AD5(5) | I |
CANTX0– |
O– | – | – | CTS0 | I | SPI0_NPCS0 | I/O | PIO, I, PU, ST |
| 20 | H2 | H2 | VDDIO | GPIO_AD | PB3 | I/O | AFE0_AD2/WKUP12(6) | I |
CANRX0– |
I– | PCK2 | O | RTS0 | O | ISI_D2 | I | PIO, I, PU, ST |
| 74 | B9 | B9 | VDDIO | GPIO_MLB | PB4 | I/O | TDI(9) | I | TWD1 | I/O | PWMC0_PWMH2 | O |
MLBCLK– |
I– | TXD1 | I/O | PIO, I, PD, ST |
| 77 | C8 | C8 | VDDIO | GPIO_MLB | PB5 | I/O | TDO/TRACESWO/ WKUP13(9) | O | TWCK1 | O | PWMC0_PWML0 | O |
MLBDAT– |
I/O– | TD | O | O, PU |
| 57 | G8 | G8 | VDDIO | GPIO | PB6 | I/O | SWDIO/TMS(9) | I | – | – | – | – | – | – | – | – | PIO,I,ST |
| 63 | E9 | E9 | VDDIO | GPIO | PB7 | I/O | SWCLK/TCK(9) | I | – | – | – | – | – | – | – | – | PIO,I,ST |
| 98 | A2 | A2 | VDDIOP | CLOCK | PB8 | I/O | XOUT(10) | O | – | – | – | – | – | – | – | – | PIO, HiZ |
| 99 | A1 | A1 | VDDIOP | CLOCK | PB9 | I/O | XIN(10) | I | – | – | – | – | – | – | – | – | PIO, HiZ |
| 61 | F8 | F8 | VDDIO | GPIO | PB12 | I/O | ERASE(9) | I | PWMC0_PWML1 | O |
GTSUCOMP | O | – | – | PCK0 | O | PIO, I, PD, ST |
| 100 | B2 | B2 | VDDIO | GPIO_AD | PB13 | I/O | DAC0(11) | O | PWMC0_PWML2 | O | PCK0 | O | SCK0 | I/O | – | – | PIO, I, PU, ST |
| 1 | B1 | C1 | VDDIO | GPIO_AD | PD0 | I/O | DAC1(11) | I | GTXCK | I | PWMC1_PWML0 | O | SPI1_NPCS1 | DCD0 | I | PIO, I, PU, ST | |
| 92 | D3 | D2 | VDDIO | GPIO | PD1 | I/O | – | – | GTXEN | O | PWMC1_PWMH0 | O | SPI1_NPCS2 | I/O | DTR0 | O | PIO, I, PU, ST |
| 91 | E3 | E3 | VDDIO | GPIO | PD2 | I/O | – | – | GTX0 | O | PWMC1_PWML1 | O | SPI1_NPCS3 | I/O | DSR0 | I | PIO, I, PU, ST |
| 89 | B5 | B5 | VDDIO | GPIO | PD3 | I/O | – | – | GTX1 | O | PWMC1_PWMH1 | O | UTXD4 | O | RI0 | I | PIO, I, PU, ST |
| 88 | A5 | A5 | VDDIO | GPIO_CLK | PD4 | I/O | – | – | GRXDV | I | PWMC1_PWML2 | O | TRACED0 | O | DCD2 | I | PIO, I, PU, ST |
| 87 | D5 | D5 | VDDIO | GPIO_CLK | PD5 | I/O | – | – | GRX0 | I | PWMC1_PWMH2 | O | TRACED1 | O | DTR2 | O | PIO, I, PU, ST |
| 85 | B6 | B6 | VDDIO | GPIO_CLK | PD6 | I/O | – | – | GRX1 | I | PWMC1_PWML3 | O | TRACED2 | O | DSR2 | I | PIO, I, PU, ST |
| 84 | A8 | A6 | VDDIO | GPIO_CLK | PD7 | I/O | – | – | GRXER | I | PWMC1_PWMH3 | O | TRACED3 | O | RI2 | I | PIO, I, PU, ST |
| 80 | B7 | B7 | VDDIO | GPIO_CLK | PD8 | I/O | – | – | GMDC | O | PWMC0_PWMFI1 | I | – | – | TRACECLK | O | PIO, I, PU, ST |
| 78 | B8 | B8 | VDDIO | GPIO_CLK | PD9 | I/O | – | – | GMDIO | I/O | PWMC0_PWMFI2 | AFE1_ADTRG | I | – | O | PIO, I, PU, ST | |
| 71 | C9 | C9 | VDDIO | GPIO_MLB | PD10 | I/O | – | – | GCRS | I | PWMC0_PWML0 | O | TD | O |
MLBSIG– |
I/O– | PIO, I, PD, ST |
| 69 | D9 | D9 | VDDIO | GPIO_AD | PD11 | I/O | – | – | GRX2 | I | PWMC0_PWMH0 | O |
GTSUCOMP | O | ISI_D5 | I | PIO, I, PU, ST |
| 65 | E10 | E10 | VDDIO | GPIO_AD | PD12 | I/O | – | – | GRX3 | I |
CANTX1– |
O– | SPI0_NPCS2 | O | ISI_D6 | I | PIO, I, PU, ST |
| 62 | E8 | E8 | VDDIO | GPIO_AD | PD13 | I/O | – | – | GCOL | I | – | – | – | O | – | – | PIO, I, PU, ST |
| 59 | F10 | F10 | VDDIO | GPIO_AD | PD14 | I/O | – | – | GRXCK | I | – | – | – | O | – | – | PIO, I, PU, ST |
| 75 | B10 | B10 | VDDIO | GPIO_AD | PD15 | I/O | – | – | GTX2 | O | RXD2 | I | NWR1/NBS1 | O | – | – | PIO, I, PU, ST |
| 56 | G9 | G9 | VDDIO | GPIO_AD | PD16 | I/O | – | – | GTX3 | O | TXD2 | I/O | – | O | – | – | PIO, I, PU, ST |
| 53 | J10 | J10 | VDDIO | GPIO_AD | PD17 | I/O | – | – | GTXER | SCK2 | I/O | – | O | – | – | PIO, I, PU, ST | |
| 49 | K6 | K6 | VDDIO | GPIO_AD | PD18 | I/O | – | – | NCS1 | O | RTS2 | O | URXD4 | I | – | – | PIO, I, PU, ST |
| 47 | K4 | K4 | VDDIO | GPIO_AD | PD19 | I/O | – | – | NCS3 | O | CTS2 | I | UTXD4 | O | – | – | PIO, I, PU, ST |
| 45 | K3 | K3 | VDDIO | GPIO | PD20 | I/O | – | – | PWMC0_PWMH0 | O | SPI0_MISO | I/O |
GTSUCOMP | O | – | – | PIO, I, PU, ST |
| 43 | H5 | H5 | VDDIO | GPIO_AD | PD21 | I/O | – | – | PWMC0_PWMH1 | O | SPI0_MOSI | I/O | TIOA11 | I/O | ISI_D1 | I | PIO, I, PU, ST |
| 41 | J4 | J4 | VDDIO | GPIO_AD | PD22 | I/O | – | – | PWMC0_PWMH2 | O | SPI0_SPCK | O | TIOB11 | I/O | ISI_D0 | I | PIO, I, PU, ST |
| 37 | G4 | G4 | VDDIO | GPIO_AD | PD24 | I/O | – | – | PWMC0_PWML0 | O | RF | I/O | TCLK11 | I | ISI_HSYNC | I | PIO, I, PU, ST |
| 35 | H3 | H3 | VDDIO | GPIO_AD | PD25 | I/O | – | – | PWMC0_PWML1 | O | SPI0_NPCS1 | I/O | URXD2 | I | ISI_VSYNC | I | PIO, I, PU, ST |
| 36 | G3 | G3 | VDDIO | GPIO | PD26 | I/O | – | – | PWMC0_PWML2 | O | TD | O | UTXD2 | O | UTXD1 | O | PIO, I, PU, ST |
| 32 | H4 | H4 | VDDIO | GPIO_AD | PD27 | I/O | – | – | PWMC0_PWML3 | O | SPI0_NPCS3 | O | TWD2 | O | ISI_D8 | I | PIO, I, PU, ST |
| 51 | J7 | J7 | VDDIO | GPIO_AD | PD28 | I/O | WKUP5(1) | URXD3 | I |
CANRX1 |
I– | TWCK2 | O | ISI_D9 | I | PIO, I, PU, ST | |
| 23 | K1 | K1 | VDDIO | GPIO_AD | PD30 | I/O | AFE0_AD0(5) | I | UTXD3 | 0 | – | – | – | – | ISI_D10 | I | PIO, I, PU, ST |
| 2 | C1 | B1 | VDDIO | GPIO_AD | PD31 | I/O | – | – | QIO3 | I/O | UTXD3 | O | PCK2 | O | ISI_D11 | I | PIO, I, PU, ST |
| 4 | C3 | C3 | VDDOUT | Power | VDDOUT | I | – | – | – | – | – | – | – | – | – | – | – |
| 5 | C2 | C2 | VDDIN | Power | VDDIN | I | – | – | – | – | – | – | – | – | – | – | – |
| 6 | D2 | D3 | GND | Ground | VREFN | I | – | – | – | – | – | – | – | – | – | – | – |
| 9 | D1 | D1 | VDDIO | Power | VREFP | I | – | – | – | – | – | – | – | – | – | – | – |
| 58 | G10 | G10 | VDDIO | RST | NRST | I | – | – | – | – | – | – | – | – | – | – | PIO, I, PU |
| 60 | F7 | F7 | VDDIO | TEST | TST | I | – | – | – | – | – | – | – | – | – | – | I, PD |
| 19, 28, 68, 81 | C5, F3, G7 | C5, F3, G7 | VDDIO | Power | VDDIO | I | – | – | – | – | – | – | – | – | – | – | – |
| 73 | A10 | A10 | VDDIO | TEST | JTAGSEL | I | – | – | – | – | – | – | – | – | – | – | I, PD |
| 18, 22, 39, 76 | C6, D6, G6 | C6, D6, G6 | VDDCORE | Power | VDDCORE | I | – | – | – | – | – | – | – | – | – | – | – |
| 86 | D7 | D7 | VDDPLL | Power | VDDPLL | I | – | – | – | – | – | – | – | – | – | – | – |
| 93 | E5 | E5 | VDDUTMII | Power | VDDUTMII | I | – | – | – | – | – | – | – | – | – | – | – |
| 94 | A4 | A4 | VDDUTMII | USBHS | HSDM | I/O | – | – | – | – | – | – | – | – | – | – | – |
| 95 | B4 | B4 | VDDUTMII | USBHS | HSDP | I/O | – | – | – | – | – | – | – | – | – | – | – |
| 3, 7, 8, 10, 29, 67 | E7, F4, F5, F6 | E7, F4, F5, F6 | GND | Ground | GND | I | – | – | – | – | – | – | – | – | – | – | – |
| D4 | D4 | GNDANA | Ground | GNDANA | I | – | – | – | – | – | – | – | – | – | – | – | |
| A6 | A8 | GNDUTMI | Ground | GNDUTMI | I | – | – | – | – | – | – | – | – | – | – | – | |
| C4 | C4 | GNDPLLUSB | Ground | GNDPLLUSB | I | – | – | – | – | – | – | – | – | – | – | – | |
| E6 | E4 | GNDPLL | Ground | GNDPLL | I | – | – | – | – | – | – | – | – | – | – | – | |
| 96 | B3 | B3 | VDDUTMIC | Power | VDDUTMIC | I | – | – | – | – | – | – | – | – | – | – | – |
| 97 | A3 | A3 | – | VBG | VBG | I | – | – | – | – | – | – | – | – | – | – | – |
| 90 | E4 | E6 | VDDPLLUSB | Power | VDDPLLUSB | I | – | – | – | – | – | – | – | – | – | – | – |
Note:
- WKUPx can be used if the PIO Controller defines the I/O line as “input”.
- To select this extra function, refer to the Parallel Capture Mode section in the “Parallel Input/Output Controller (PIO)” chapter.
- PIODCEN1/PIODCx has priority over WKUPx. Refer to the Parallel Capture Mode section in the “PIO” chapter.
- Refer to the Slow Clock Generator section in the “Supply Controller (SUPC)” chapter.
- To select this extra function, refer to the I/O Lines section in the “External Bus Interface (EBI)” chapter. This selection is independent of the PIO line configuration. PIO lines must be configured according to required settings (PU or PD).
- Analog input has priority over WKUPx pin. To select the analog input, refer to the I/O Lines section in the “EBI” chapter. WKUPx can be used if the PIO controller defines the I/O line as “input”.
- Analog input has priority over RTCOUTx pin. To select the analog input, refer to the I/O Lines section in the “EBI” chapter. Refer to the Waveform Generation section in the “Real-Time Clock (RTC)” chapter to select RTCOUTx.
- Analog input has priority over WKUPx pin. To select the analog input, refer to the I/O Lines section in the “EBI” chapter. To select PIODCEN2, refer to the Parallel Capture Mode in the “PIO” chapter.
- Refer to the System I/O Configuration Register (CCFG_SYSIO) in the “Bus Matrix (MATRIX)” chapter.
- Refer to the Main Crystal Oscillator section in the “Clock Generator” chapter. This selection is independent of the PIO line configuration. PIO lines must be configured according to XINxx (I) and XOUTxx (O).
- DAC0 is selected when DACC_CHER.CH0 is set. DAC1 is selected when DACC_CHER.CH1 is set. Refer to the DACC Channel Enable Register in the “Digital-to-Analog Converter Controller (DACC)” chapter.