42.1 Description
The Two-wire Interface (TWIHS) interconnects components on a unique two-wire bus, made up of one clock line and one data line with speeds of up to 400 kbit/s in Fast mode and up to 3.4 Mbit/s in High-speed Client mode only, based on a byte-oriented transfer format. It can be used with any Two-wire Interface bus Serial EEPROM and I²C-compatible devices, such as a Real-Time Clock (RTC), Dot Matrix/Graphic LCD Controller and temperature sensor. The TWIHS is programmable as a Host or a Client with sequential or single-byte access. Multiple Host capability is supported.
A configurable baud rate generator permits the output data rate to be adapted to a wide range of core clock frequencies.
The table below lists the compatibility level of the Two-wire Interface in Host mode and a full I2C compatible device.
| I2C Standard | TWI | 
|---|---|
| Standard Mode Speed (100 kHz) | Supported | 
| Fast Mode Speed (400 kHz) | Supported | 
| High-speed Mode (Client only, 3.4 MHz) | Supported | 
| 7- or 10-bit(1) Client Addressing | Supported | 
| START Byte(2) | Not Supported | 
| Repeated Start (Sr) Condition | Supported | 
| ACK and NACK Management | Supported | 
| Input Filtering | Supported | 
| Slope Control | Not Supported | 
| Clock Stretching | Supported | 
| Multi Host Capability | Supported | 
- 10-bit support in Host mode only.
 - START + b000000001 + Ack + Sr.