42.3 List of Abbreviations
| Abbreviation | Description | 
|---|---|
| TWI | Two-wire Interface | 
| A | Acknowledge | 
| NA | Non Acknowledge | 
| P | Stop | 
| S | Start | 
| Sr | Repeated Start | 
| SADR | Client Address | 
| ADR | Any address except SADR | 
| R | Read | 
| W | Write | 
| Abbreviation | Description | 
|---|---|
| TWI | Two-wire Interface | 
| A | Acknowledge | 
| NA | Non Acknowledge | 
| P | Stop | 
| S | Start | 
| Sr | Repeated Start | 
| SADR | Client Address | 
| ADR | Any address except SADR | 
| R | Read | 
| W | Write | 
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.