21.3.1 Chip ID Register

Name: CHIPID_CIDR
Offset: 0x0
Reset: -
Property: Read-only

Bit 3130292827262524 
 EXTNVPTYP[2:0]ARCH[7:4] 
Access RRRRRRRR 
Reset -------- 
Bit 2322212019181716 
 ARCH[3:0]SRAMSIZ[3:0] 
Access RRRRRRRR 
Reset -------- 
Bit 15141312111098 
 NVPSIZ2[3:0]NVPSIZ[3:0] 
Access RRRRRRRR 
Reset -------- 
Bit 76543210 
 EPROC[2:0]VERSION[4:0] 
Access RRRRRRRR 
Reset -------- 

Bit 31 – EXT Extension Flag

ValueDescription
0

Chip ID has a single register definition without extension.

1

An extended Chip ID exists.

Bits 30:28 – NVPTYP[2:0] Nonvolatile Program Memory Type

ValueNameDescription
0ROM

ROM

1ROMLESS

ROMless or on-chip Flash

2FLASH

Embedded Flash Memory

3ROM_FLASH

ROM and Embedded Flash Memory

– NVPSIZ is ROM size

– NVPSIZ2 is Flash size

4SRAM

SRAM emulating ROM

Bits 27:20 – ARCH[7:0] Architecture Identifier

ValueNameDescription
0x10SAM E70

SAM E70

0x11SAM S70

SAM S70

0x12SAM V71

SAM V71

0x13SAM V70

SAM V70

Bits 19:16 – SRAMSIZ[3:0] Internal SRAM Size

ValueNameDescription
048K

48 Kbytes

1192K

192 Kbytes

2384K

384 Kbytes

36K

6 Kbytes

424K

24 Kbytes

54K

4 Kbytes

680K

80 Kbytes

7160K

160 Kbytes

88K

8 Kbytes

916K

16 Kbytes

1032K

32 Kbytes

1164K

64 Kbytes

12128K

128 Kbytes

13256K

256 Kbytes

1496K

96 Kbytes

15512K

512 Kbytes

Bits 15:12 – NVPSIZ2[3:0] Second Nonvolatile Program Memory Size

ValueNameDescription
0NONE

None

18K

8 Kbytes

216K

16 Kbytes

332K

32 Kbytes

4

Reserved

564K

64 Kbytes

6

Reserved

7128K

128 Kbytes

8

Reserved

9256K

256 Kbytes

10512K

512 Kbytes

11

Reserved

121024K

1024 Kbytes

13

Reserved

142048K

2048 Kbytes

15

Reserved

Bits 11:8 – NVPSIZ[3:0] Nonvolatile Program Memory Size

ValueNameDescription
0NONE

None

18K

8 Kbytes

216K

16 Kbytes

332K

32 Kbytes

4-

Reserved

564K

64 Kbytes

6-

Reserved

7128K

128 Kbytes

8160K

160 Kbytes

9256K

256 Kbytes

10512K

512 Kbytes

11-

Reserved

121024K

1024 Kbytes

13-

Reserved

142048K

2048 Kbytes

15-

Reserved

Bits 7:5 – EPROC[2:0] Embedded Processor

ValueNameDescription
0SAM x7

Cortex-M7

1ARM946ES

ARM946ES

2ARM7TDMI

ARM7TDMI

3CM3

Cortex-M3

4ARM920T

ARM920T

5ARM926EJS

ARM926EJS

6CA5

Cortex-A5

7CM4

Cortex-M4

Bits 4:0 – VERSION[4:0] Version of the Device

Current version of the device.