21.3.2 Chip ID Extension Register
| Name: | CHIPID_EXID |
| Offset: | 0x4 |
| Reset: | - |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| EXID[31:24] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | - | - | - | - | - | - | - | - | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| EXID[23:16] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | - | - | - | - | - | - | - | - | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| EXID[15:8] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | - | - | - | - | - | - | - | - | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EXID[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | - | - | - | - | - | - | - | - | |
Bits 31:0 – EXID[31:0] Chip ID Extension
This field is cleared if CHIPID_CIDR.EXT = 0.
| Value | Name | Description |
|---|---|---|
| 0xX | Reserved | Reserved |