30.5 Main Clock
The Main clock (MAINCK) has two sources:
- A Main RC oscillator (4/8/12 MHz) with a fast startup time and that is selected by default to start the system
 - A Main crystal oscillator with Bypass mode
 
The Main clock (MAINCK) has two sources:
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.