8.2.2 Embedded Trace Module (ETM) Pins
The Embedded Trace Module (ETM) depends on the Trace Port Interface Unit (TPIU) to export data out of the system.
The TPUI features the following pins:
- TRACECLK is always exported to enable synchronization with the data.
- TRACED0–TRACED3 is the instruction trace stream.