52.5.2 Power Management
The programmer must first enable the DACC Clock in the Power Management Controller (PMC) before using the DACC.
The DACC becomes active as soon as a conversion is requested and at least one channel is enabled. The DACC is automatically deactivated when no channels are enabled.