53.7 Register Summary
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | ACC_CR | 7:0 | SWRST | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x04 | ACC_MR | 7:0 | SELPLUS[2:0] | SELMINUS[2:0] | ||||||
15:8 | FE | SELFS | INV | EDGETYP[1:0] | ACEN | |||||
23:16 | ||||||||||
31:24 | ||||||||||
0x08 ... 0x23 | Reserved | |||||||||
0x24 | ACC_IER | 7:0 | CE | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x28 | ACC_IDR | 7:0 | CE | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x2C | ACC_IMR | 7:0 | CE | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x30 | ACC_ISR | 7:0 | SCO | CE | ||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | MASK | |||||||||
0x34 ... 0x93 | Reserved | |||||||||
0x94 | ACC_ACR | 7:0 | HYST[1:0] | ISEL | ||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x98 ... 0xE3 | Reserved | |||||||||
0xE4 | ACC_WPMR | 7:0 | WPEN | |||||||
15:8 | WPKEY[7:0] | |||||||||
23:16 | WPKEY[15:8] | |||||||||
31:24 | WPKEY[23:16] | |||||||||
0xE8 | ACC_WPSR | 7:0 | WPVS | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 |