49.5.5 Fault Output
The TC has the FAULT output internally connected to the fault input of PWM. Refer to “Fault Mode” and to the implementation of the Pulse Width Modulation (PWM) in this product.
The TC has the FAULT output internally connected to the fault input of PWM. Refer to “Fault Mode” and to the implementation of the Pulse Width Modulation (PWM) in this product.