35.4 DMA Controller Peripheral Connections
| Peripheral Name | Transfer Type | HW Interface Number (XDMAC_CC.PERID) |
|---|---|---|
| HSMCI | Transmit/Receive | 0 |
| SPI0 | Transmit | 1 |
| SPI0 | Receive | 2 |
| SPI1 | Transmit | 3 |
| SPI1 | Receive | 4 |
| QSPI | Transmit | 5 |
| QSPI | Receive | 6 |
| USART0 | Transmit | 7 |
| USART0 | Receive | 8 |
| USART1 | Transmit | 9 |
| USART1 | Receive | 10 |
| USART2 | Transmit | 11 |
| USART2 | Receive | 12 |
| PWM0 | Transmit | 13 |
| TWIHS0 | Transmit | 14 |
| TWIHS0 | Receive | 15 |
| TWIHS1 | Transmit | 16 |
| TWIHS1 | Receive | 17 |
| TWIHS2 | Transmit | 18 |
| TWIHS2 | Receive | 19 |
| UART0 | Transmit | 20 |
| UART0 | Receive | 21 |
| UART1 | Transmit | 22 |
| UART1 | Receive | 23 |
| UART2 | Transmit | 24 |
| UART2 | Receive | 25 |
| UART3 | Transmit | 26 |
| UART3 | Receive | 27 |
| UART4 | Transmit | 28 |
| UART4 | Receive | 29 |
| DACC | Transmit | 30 |
| SSC | Transmit | 32 |
| SSC | Receive | 33 |
| PIOA | Receive | 34 |
| AFEC0 | Receive | 35 |
| AFEC1 | Receive | 36 |
| AES | Transmit | 37 |
| AES | Receive | 38 |
| PWM1 | Transmit | 39 |
| TC0.Ch0 | Receive | 40 |
| TC1.Ch0 | Receive | 41 |
| TC2.Ch0 | Receive | 42 |
| TC3.Ch0 | Receive | 43 |
| I2SC0 | Transmit Left | 44 |
| I2SC0 | Receive Left | 45 |
| I2SC1 | Transmit Left | 46 |
| I2SC1 | Receive Left | 47 |
| I2SC0 | Transmit Right | 48 |
| I2SC0 | Receive Right | 49 |
| I2SC1 | Transmit Right | 50 |
| I2SC1 | Receive Right | 51 |