35.9.13 XDMAC Global Channel Read Write Suspend Register

Name: XDMAC_GRWS
Offset: 0x30
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 RWS23RWS22RWS21RWS20RWS19RWS18RWS17RWS16 
Access WWWWWWWW 
Reset –––––––– 
Bit 15141312111098 
 RWS15RWS14RWS13RWS12RWS11RWS10RWS9RWS8 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
 RWS7RWS6RWS5RWS4RWS3RWS2RWS1RWS0 
Access WWWWWWWW 
Reset –––––––– 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23 – RWSx XDMAC Channel x Read Write Suspend

ValueDescription
0 No effect.
1 Read and write requests are suspended.