35.9.8 XDMAC Global Channel Enable Register

Name: XDMAC_GE
Offset: 0x1C
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 EN23EN22EN21EN20EN19EN18EN17EN16 
Access WWWWWWWW 
Reset –––––––– 
Bit 15141312111098 
 EN15EN14EN13EN12EN11EN10EN9EN8 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
 EN7EN6EN5EN4EN3EN2EN1EN0 
Access WWWWWWWW 
Reset –––––––– 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23 – EN XDMAC Channel x Enable

ValueDescription
0 This bit has no effect.
1 Enables channel n. This operation is permitted if the Channel x Status bit (XDMAC_GS.STx) was read as '0'.