35.9.10 XDMAC Global Channel Status Register

Name: XDMAC_GS
Offset: 0x24
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 ST23ST22ST21ST20ST19ST18ST17ST16 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 ST15ST14ST13ST12ST11ST10ST9ST8 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 ST7ST6ST5ST4ST3ST2ST1ST0 
Access RRRRRRRR 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23 – ST XDMAC Channel x Status

ValueDescription
0 This bit indicates that the channel x is disabled.
1 This bit indicates that the channel x is enabled. If a channel disable request is issued, this bit remains asserted until pending transaction is completed.