35.9.27 XDMAC Channel n Block Control Register [n = 0..23]

Name: XDMAC_CBC
Offset: 0x74 + n*0x40 [n=0..23]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     BLEN[11:8] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 BLEN[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 11:0 – BLEN[11:0] Channel x Block Length

The length of the block is (BLEN+1) microblocks.