35.9.4 XDMAC Global Interrupt Enable Register

Name: XDMAC_GIE
Offset: 0x0C
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 IE23IE22IE21IE20IE19IE18IE17IE16 
Access WWWWWWWW 
Reset –––––––– 
Bit 15141312111098 
 IE15IE14IE13IE12IE11IE10IE9IE8 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
 IE7IE6IE5IE4IE3IE2IE1IE0 
Access WWWWWWWW 
Reset –––––––– 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23 – IE XDMAC Channel x Interrupt Enable

ValueDescription
0 This bit has no effect. The Channel x Interrupt Mask bit (XDMAC_GIM.IMx) is not modified.
1 The corresponding mask bit is set. The XDMAC Channel x Interrupt Status register (XDMAC_GIS) can generate an interrupt.