57.13.1.8.1 Read Timings

Table 57-45. SMC Read Signals - NRD Controlled (READ_MODE = 1)
SymbolParameterMinMaxUnit
NO HOLD Settings (NRD_HOLD = 0)
SMC1Data Setup before NRD High14.3–ns
SMC2Data Hold after NRD High0–ns
HOLD Settings (NRD_HOLD ≠ 0)
SMC3Data Setup before NRD High12.1–ns
SMC4Data Hold after NRD High0–ns
HOLD or NO HOLD Settings (NRD_HOLD ≠ 0, NRD_HOLD = 0)
SMC5 A0–A22 Valid before NRD High(NRD_SETUP + NRD_PULSE) × tCPMCK - 4.3–ns
SMC6NCS low before NRD High(NRD_SETUP + NRD_PULSE - NCS_RD_SETUP) ×
tCPMCK - 2.4–ns
SMC7NRD Pulse WidthNRD_PULSE × tCPMCK - 0.3–ns
Table 57-46. SMC Read Signals - NCS Controlled (READ_MODE = 0)
SymbolParameterMinMaxUnit
NO HOLD Settings (NCS_RD_HOLD = 0)
SMC8Data Setup before NCS High21.4–ns
SMC9Data Hold after NCS High0–ns
HOLD Settings (NCS_RD_HOLD ≠ 0)
SMC10Data Setup before NCS High11.7–ns
SMC11Data Hold after NCS High0–ns
HOLD or NO HOLD Settings (NCS_RD_HOLD ≠ 0, NCS_RD_HOLD = 0)
SMC12 A0–A22 valid before NCS High(NCS_RD_SETUP + NCS_RD_PULSE) ×
tCPMCK - 3.9–ns
SMC13NRD low before NCS High(NCS_RD_SETUP + NCS_RD_PULSE - NRD_SETUP) × tCPMCK - 4.2–ns
SMC14NCS Pulse WidthNCS_RD_PULSE length × tCPMCK - 0.2–ns