57.13.1.8.2 Write Timings

Table 57-47. SMC Write Signals - NWE Controlled (WRITE_MODE = 1)
SymbolParameterMinMaxUnit
HOLD or NO HOLD Settings (NWE_HOLD ≠ 0, NWE_HOLD = 0)
SMC15Data Out Valid before NWE HighNWE_PULSE × tCPMCK - 4.6–ns
SMC16NWE Pulse WidthNWE_PULSE × tCPMCK - 0.3–ns
SMC17A0–A22 valid before NWE lowNWE_SETUP × tCPMCK - 4.2–ns
SMC18NCS low before NWE high(NWE_SETUP - NCS_RD_SETUP + NWE_PULSE) × tCPMCK - 2.2–ns
HOLD Settings (NWE_HOLD ≠ 0)
SMC19NWE High to Data OUT, NBS0/A0 NBS1, NBS2/A1, NBS3, A2–A25 changeNWE_HOLD × tCPMCK - 3.9–ns
SMC20NWE High to NCS Inactive (1)(NWE_HOLD - NCS_WR_HOLD) ×
 tCPMCK - 3.6–ns
NO HOLD Settings (NWE_HOLD = 0)
SMC21NWE High to Data OUT, NBS0/A0 NBS1, NBS2/A1, NBS3, A2–A25, NCS change(1)1.5–ns
Note:

Hold length = total cycle duration - setup duration - pulse duration. “hold length” is for “NCS_WR_HOLD length” or “NWE_HOLD length”

Table 57-48. SMC Write NCS Controlled (WRITE_MODE = 0)
SymbolParameterMinMaxUnit
SMC22Data Out Valid before NCS HighNCS_WR_PULSE ×
 tCPMCK - 3.9–ns
SMC23NCS Pulse WidthNCS_WR_PULSE ×
 tCPMCK - 0.2–ns
SMC24A0–A22 valid before NCS lowNCS_WR_SETUP ×
 tCPMCK - 4.6–ns
SMC25NWE low before NCS high(NCS_WR_SETUP - NWE_SETUP + NCS pulse) × tCPMCK - 4.6–ns
SMC26NCS High to Data Out, A0–A25, changeNCS_WR_HOLD ×
 tCPMCK - 3.4–ns
SMC27NCS High to NWE Inactive(NCS_WR_HOLD - NWE_HOLD) × tCPMCK - 2.4–ns
Figure 57-18. SMC Timings - NCS Controlled Read and Write
Figure 57-19. SMC Timings - NRD Controlled Read and NWE Controlled Write