5.6.4.4 Diagnostics
| Option | Description | Command Line1 |
|---|---|---|
| Generate map file | Create a map file. | -Map="file" |
| Display memory usage |
Check to print memory usage report. Uncheck to not print a report. | --report-mem |
| Generate cross-reference file |
Check to create a cross-reference table. Uncheck to not create this table. | --cref |
| Warn on section realignment |
Check to warn if start of section changes due to alignment. Uncheck to not warn. | --warn-section-align |
| Trace Symbols | Add/remove trace symbols. |
--trace-symbol=symbol |
| ||