1.5.3.4.1 SRV_USER_PIB_GET_REQUEST_CALLBACK Function Pointer
C
typedef void (*SRV_USER_PIB_GET_REQUEST_CALLBACK)(uint8_t getResult, uint16_t pibAttrib,
void *pibValue, uint8_t pibSize);
Summary
Function pointer to a User PIB Get Request callback function.
Description
This data type defines a pointer to a User PIB Get Request callback function, thus defining the function signature. Clients of the User PIB service can register a callback function to get the requested user PIB with SRV_USER_PIB_GetRequestCbRegister Function. That function will be called back when the PRIME Stack returns the requested user PIB.
- getResult - Result of the operation
- pibAttrib - PIB attribute identifier
- pibValue - PIB attribute value
- pibSize - PIB attribute value size
Remarks
None.