1.5.3.4.5 SRV_USER_PIB_GetRequest Function
C
void SRV_USER_PIB_GetRequest(uint16_t pibAttrib);
Summary
Get a user PIB.
Description
This routine is used to get a user PIB.
Precondition
The SRV_USER_PIB_Initialize Function and SRV_USER_PIB_GetRequestCbRegister Function must have been called before.
Parameters
| Param | Description |
|---|---|
| pibAttrib | PIB attribute identifier |
Returns
None.
Example
static void APP_GetRequestHandler(uint8_t getResult, uint16_t pibAttrib,
void *pibValue, uint8_t pibSize)
{
if (getResult == true)
{
...
}
}
int main(void)
{
SRV_USER_PIB_Initialize();
SRV_USER_PIB_GetRequestCbRegister(APP_GetRequestHandler);
SRV_USER_PIB_GetRequest(PIB_USER_RESET_INFO);
}
Remarks
The requested user PIB is returned in a callback function.