2.1 Create your first PRIME Application using PIC32CXMTG-EK, PL460-EK and ATREB215-XPRO-A
This tutorial demonstrates how to create a PRIME v1.4 Hybrid (PLC and RF) application project with MPLAB® Harmony PRIME-PLC and PRIME-RF Drivers, PRIME Stack Component, and MPLAB® Harmony v3 modules, using MPLABX IDE and MPLAB® Code Configurator.
The tutorial implements a typical PRIME node application on a Microchip 32-bit microcontroller development board. This will guide you through the steps to create such application.
Note : This guide demonstrates the creation of a PRIME demo on the PIC32CXMTG-EK board. These steps can be extended to other Microchip hardware development boards supported in Harmony v3, by applying the device/board specific configuration changes.