2.2 Software Prerequisites
The instructions in this tutorial assume that the user has already installed the following software:
To create the H3 PRIME application, ensure to install/download versions of dependent modules listed in the software-dependencies of smartenergy_prime release notes.
The source files of Harmony 3 Smart Energy solution are available under smartenergy and smartenergy_prime.