2.10 MCC Code Generation
When all the required Harmony components are added to the project and configured, it is time to generate the source files.
- Click Generate button in Project Resources window on left pane.
Figure 2-59. Generate Code - Verify the completion of code generation from Output window.
Figure 2-60. Generation Complete
Generated files can be seen in Projects window on left pane.