2.8 Pin Configuration

  1. Start Pin Configuration from Plugins drop-down menu.
    Figure 2-49. Start Pin Configuration
  2. Configure pins highlighted in red (the other ones are auto-configured by the SHD component).
    Figure 2-50. Pin Configuration (1)
    Figure 2-51. Pin Configuration (2)
    Figure 2-52. Pin Configuration (3)
    Figure 2-53. Pin Configuration (4)

    This configuration follows the Xplained-PRO and mikroBUS interfaces definition for PIC32CXMTG-EK board used on this example:

    Figure 2-54. PIC32CXMTG-EK Xplained-PRO
    Figure 2-55. PIC32CXMTG-EK MikroBUS