4.4 AC Characteristics

Table 4-3. AC Characteristics(1)
ParameterSymbolMinimumMaximumUnitsConditions
SCK Clock FrequencyfSCK020MHzVCC = 4.5V to 5.5V
010MHzVCC = 2.7V to 5.5V
05MHzVCC = 1.8V to 5.5V
Input Rise TimetRI—2000nsVCC = 4.5V to 5.5V
—2000nsVCC = 2.7V to 5.5V
—2000nsVCC = 1.8V to 5.5V
Input Fall TimetFI—2000nsVCC = 4.5V to 5.5V
—2000nsVCC = 2.7V to 5.5V
—2000nsVCC = 1.8V to 5.5V
SCK High TimetWH20—nsVCC = 4.5V to 5.5V
40—nsVCC = 2.7V to 5.5V
80—nsVCC = 1.8V to 5.5V
SCK Low TimetWL20—nsVCC = 4.5V to 5.5V
40—nsVCC = 2.7V to 5.5V
80—nsVCC = 1.8V to 5.5V
CS High TimetCS100—nsVCC = 4.5V to 5.5V
100—nsVCC = 2.7V to 5.5V
200—nsVCC = 1.8V to 5.5V
CS Setup TimetCSS100—nsVCC = 4.5V to 5.5V
100—nsVCC = 2.7V to 5.5V
200—nsVCC = 1.8V to 5.5V
CS Hold TimetCSH100—nsVCC = 4.5V to 5.5V
100—nsVCC = 2.7V to 5.5V
200—nsVCC = 1.8V to 5.5V
Data In Setup TimetSU5—nsVCC = 4.5V to 5.5V
10—nsVCC = 2.7V to 5.5V
20—nsVCC = 1.8V to 5.5V
Data In Hold TimetH5—nsVCC = 4.5V to 5.5V
10—nsVCC = 2.7V to 5.5V
20—nsVCC = 1.8V to 5.5V
HOLD Setup TimetHD5—nsVCC = 4.5V to 5.5V
10—nsVCC = 2.7V to 5.5V
20—nsVCC = 1.8V to 5.5V
HOLD Hold TimetCD5—nsVCC = 4.5V to 5.5V
10—nsVCC = 2.7V to 5.5V
20—nsVCC = 1.8V to 5.5V
Output ValidtV020nsVCC = 4.5V to 5.5V
040nsVCC = 2.7V to 5.5V
080nsVCC = 1.8V to 5.5V
Output Hold TimetHO0—nsVCC = 4.5V to 5.5V
0—nsVCC = 2.7V to 5.5V
0—nsVCC = 1.8V to 5.5V
HOLD to Output Low ZtLZ025nsVCC = 4.5V to 5.5V
050nsVCC = 2.7V to 5.5V
0100nsVCC = 1.8V to 5.5V
HOLD to Output High ZtHZ—25nsVCC = 4.5V to 5.5V
—50nsVCC = 2.7V to 5.5V
—100nsVCC = 1.8V to 5.5V
Output Disable TimetDIS—25nsVCC = 4.5V to 5.5V
—50nsVCC = 2.7V to 5.5V
—100nsVCC = 1.8V to 5.5V
Write Cycle TimetWC—5msVCC = 4.5V to 5.5V
—5msVCC = 2.7V to 5.5V
—5msVCC = 1.8V to 5.5V
Note:
  1. Applicable over recommended operating range from TA = -40°C to +85°C, VCC = As Specified, CL = 1 TTL Gate and 30 pF (unless otherwise noted).