4.3 DC Characteristics

Table 4-2. DC Characteristics(1)
ParameterSymbol MinimumTypical Maximum UnitsConditions
Supply VoltageVCC11.8—5.5V
Supply VoltageVCC22.7—5.5V
Supply VoltageVCC34.5—5.5V
Supply CurrentICC1—9.010.0mAVCC = 5.0V at 20 MHz,

SO = Open, Read

Supply CurrentICC2—5.07.0mAVCC = 5.0V at 10 MHz,

SO = Open, Read, Write

Supply CurrentICC3—2.23.5mAVCC = 5.0V at 1 MHz,

SO = Open, Read, Write

Standby CurrentISB1—0.23.0µAVCC = 1.8V, CS = VCC
Standby CurrentISB2—0.53.0µAVCC = 2.7V, CS = VCC
Standby CurrentISB3—2.05.0µAVCC = 5.0V, CS = VCC
Input LeakageIIL-3.0—3.0µAVIN = 0V to VCC
Output LeakageIOL-3.0—3.0µAVIN = 0V to VCC,

TA = 0°C to +70°C

Input

Low-Voltage

VIL(2)-1.0—VCC x 0.3V
Input

High-Voltage

VIH(2)VCC x 0.7—VCC + 0.5V
Output

Low-Voltage

VOL1——0.4V3.6V ≤ VCC ≤ 5.5VIOL = 3.0 mA
Output

High-Voltage

VOH1VCC - 0.8——V3.6V ≤ VCC ≤ 5.5VIOH = -1.6 mA
Output

Low-Voltage

VOL2——0.2V1.8V ≤ VCC ≤ 3.6VIOL = 0.15 mA
Output

High-Voltage

VOH2VCC - 0.2——V1.8V ≤ VCC ≤ 3.6VIOH = -100 µA
Note:
  1. Applicable over recommended operating range from: TA = -40°C to +85°C, VCC = 1.8V to 5.5V (unless otherwise noted).
  2. VIL min. and VIH max. are reference only and are not tested.