5.7.6 xc-dsc-ar (32-bit DSC Archiver/Librarian)

A subset of command-line options may be specified in MPLAB X IDE. Select a category, and then set up linker options. For additional options, see the “MPLAB®XC-DSC Assembler, Linker and Utilities User’s Guide for dsPIC33A DSC” (DS-50003919). See the 5.7.7 Options Page Features section for more information.

Table 5-16. General Category
OptionDescriptionCommand Line
Break line into multiple linesFor Windows OS, you have a maximum command line length of 8191 chars. When archiving long sets of files into libraries, the link line might go over this limit. The compiler can break up the archive line into smaller lines to avoid this limitation.true